??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBGCL - Ball valve/globe valve
Bill of material
FBGCL8A
CODE
code
FBGCL
MAT
The main body material
SCS13A
MATM
Sealing ring material
8A~15A: PTFE / 20A~25A: Expanded black lead +PTFE braid
ZGSY
maximum working pressure
Water, oil and air: 1.0PMa
NO
No.
RC
Rc (PT)
1/4
S
18 mm
L
44 mm
H
68 mm
W
55 mm
LINK
link
https://www.srdfaa.com/category/39