??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
FBGHEH,FBUHEH - For low pressure, screw in connector/same diameter/reducing diameter /45° elbow type
Bill of material
FBGHEH8A
CODE
code
MAT
Material
NO
No.
RC
Rc(PT)
1/4
D
23 mm
L
18.4 mm
LINK
link
https://www.srdfaa.com/category/39