??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBGSD - Low pressure screw - in connector/same diameter/reducing sleeve type
Bill of material
FBGSD12
CODE
code
FBGSD
MAT
Material
FCMB270
SUR
surface treatment
hot-dip galvanizing
NO
No.
RC
T1
1/8
R
T2
1/4
L
26 mm
D1
23 mm
D2
19 mm
D3
0 mm
A
a
0 mm
L1
0 mm
LINK
link
https://www.srdfaa.com/category/39