??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBJXT - Screw in type fittings/brass type/inside/outside thread tee type
Bill of material
FBJXT6A
CODE
code
FBJXT
MAT
Material
C3771
NO
No.
R
Rc(PT)
1/8
L
44 mm
L1
22 mm
L2
19 mm
LINK
link
https://www.srdfaa.com/category/39