??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBKEK - Stainless steel pipe joint/elbow joint
Bill of material
FBKEK3.18
CODE
code
FBKEK
MAT
Material
SUS316
D
L
24.9 mm
E
2.5 mm
F
13.4 mm
LL
18.0 mm
H
Opposite side body h
12 mm
HH
Opposite side nut H
12.00 mm
LINK
link
https://www.srdfaa.com/category/39