??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBKSDK - Stainless steel pipe joint/reducing joint
Bill of material
FBKSDK6.35-3.18
CODE
code
FBKSDK
MAT
Material
SUS316
D
D1
L
40.8 mm
E
2.5 mm
F
15.4 mm
F1
13.4 mm
LL
26.5 mm
H
Opposite side body h
14 mm
HH
Opposite side nut H
14.00 mm
H1
Opposite side nut H1
12.00 mm
LINK
link
https://www.srdfaa.com/category/39