??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
FBLR,FBLRS - Piping terminal/hexagon type
Bill of material
FBLR1
CODE
code
MAT
Material
SUR
surface treatment
ATTA
enclosure
two hexagon nut
ZGSY
maximum working pressure
20.6MPa
NO
No.
Q1
Q1 / Rc(PT)
1/8
Q2
Q2 / Rc(PT)
1/8
M
Coarse thread
16 mm
L
30 mm
T
Accessory nut
8 mm
B
Accessory nut B
24 mm
C
Set Collars
26.8 mm
LINK
link
https://www.srdfaa.com/category/39