??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IFC
Description
FBM - Conveyor belt with center drive
Bill of material
IFC - FBM 40-300-0
CNSORDERNO
Order number
FBM 40-300
W
Belt width
mm
B
Drive belt width
36 mm
L
Belt length x
mm
Enter value for L
Belt length x
mm
cm
inch
ft
INFO
Special version
on request
POS
Position of drive unit
SP
Speed
m/min
R
Belt
Standard
RAW
Belt selection
Flat belt PU 11 continuously welded, coated on one side
TF
Conveyor belt temperature range
-10 / +60 °C
RDT
Belt surface of the top face
smooth [matt] PU coated
RM
Belt material
polyester fabric
RF
Belt color
light grey
RB
Belt Description
Flat belt PU 11 endlessly welded, PU coated on one side, light grey, FDA food approval no
T1
Belt thickness
1 mm
TEMP
Temperature range
0 to +40 °C
SCH
Protection type
IP 54
LAG
Bearing
Stainless steel, sealed on both sides
M
Motor
DC motor
NS
Rated voltage
24 V DC
MS
Max. current
2 A (with permanently-locked fuse)
LA
Direction of running
adjustable
GKE
Speed setting
Integrated potentiometer or 0-10 V set value specification
GE
Gearbox
Multi-stage spur gear unit
S
Lubrication
Fat filling for lifetime
GEW
Weight
3.390 kg
FDA
FDA compliant
on request
CTN
Customs tariff number
84283990
MANUAL
Operating instructions
Download manual
PDF
Catalog page
Download catalog page
DB
Drive bracket
HF
length holder profile
mm
TH
conveyor holder
PR1
Position conveyor holder of right
PR2
Position conveyor holder of right
PR3
Position conveyor holder of right
PL1
Position conveyor holder of left
PL2
Position conveyor holder of left
PL3
Position conveyor holder of left