??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
FBN15B - Finished bore
Bill of material
FBN15B28D12
TYPE
Type
FBN15B
NOT
Number of teeth
DP
Pitch dia
mm
DO
Outer dia
mm
DC
Teeth bottom dia
mm
DC2
Caliper dia
mm
T
Width of teeth
2.0 mm
MAT
Hardeningtempering
None
MATC
Comments for hardeningtempering
SHAPE
Shape of sproket
C : Cutting type
SD
Bore diameter
mm
M
Tapped hole size
M4
NOTHP
No. of Tapped holes
2
A
Position of Tapped hole
mm
CAUTION
Caution
The tooth profile in the CAD models differ from the actual shape.