??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SRD-FA
Description
FBNETC - Suction cup and accessories - precision - sponge vacuum suction cup - spring side vacuum port - quick coupling type
Bill of material
FBNETC20
CODE
FBNETC
TYPE
Spring loaded side vacuum port
JGFS
Takeover mode
Quick coupling type
XPMAT
Suction cup material
Neoprene Cr
YS
colour
black
PJ
Disc diameter D
B
M
M14×1
L1
L2
L3
20
S
6
E
18.5
H1
Opposite side H1
17
H2
Opposite side H2
12
T
4
THFZ
Maximum spring load (n)
7.0~12.6
WEI
Weight (g)
LINK
https://www.srdfaa.com/category/41.html