??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SRD-FA
Description
FBPFF,FBPFS,FBPFFL,FBPFSL - Thread conversion adapter /L size fixed ·L size specified/Internal · Internal thread
Bill of material
FBPFS-T1-M5-L20
CODE
code
TYPR
type
MAT
Material
SUR
surface treatment
ZG
maximum working pressure
20.6MPa
LW1
NO1
No.
TGN
T(PT) G(PF) N(NPT)
1/8
LW2
NO2
No.
TGN1
T(PT) G(PF) N(NPT)
-
L
L (fixed/minimum unit 1mm)
mm
B
13 mm
C
14.4 mm
D
d
4.2 mm
LNIK
link
https://www.srdfaa.com/category/39