138975
Baldor Reliance
Dodge
Bearings
Food Safe
Flange Bracket
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/dodge/bearings/food_safe/flange_bracket/fb_scfs_so_m_asmtab.prj},{NB=138975},{SERIES=205},{SS=25},{SS1=25},{PN=138975},{DESCRIPTION=FBSO-SCFS-25M-SHFS},{W=0.67},{BOD=52},{A=34.0},{B=119.1},{C=43.9},{D=41.4},{E=46.0},{F=M10},{F1=10.0},{G=28.7},{H=22.4},{I=85.9},{J=66.8},{K=34.3},{L=33.5},{M=63.5},{T=12.7},{PPATH=fb_scfs_so_m_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Baldor Reliance
Description
FBSO -Flanged Bracket Bearings - Metric - Food Safe Mounted Bearings
Bill of material
138975
SERIES
Series
205
205
SS
Shaft Size
25
25
mm
PN
Part No.
138975
138975
DESCRIPTION
Description
FBSO-SCFS-25M-SHFS
FBSO-SCFS-25M-SHFS
W
Weight
0.67
0.67
kg
A
34.0
34.0
mm
B
119.1
119.1
mm
C
43.9
43.9
mm
D
41.4
41.4
mm
E
46.0
46.0
mm
F
Bolt Diameter
M10
M10
G
28.7
28.7
mm
H
22.4
22.4
mm
I
M
85.9
85.9
mm
J
66.8
66.8
mm
K
34.3
34.3
mm
L
33.5
33.5
mm
M
63.5
63.5
mm
T
12.7
mm