??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBUF - Stainless steel pipe fittings/internal thread fittings
Bill of material
FBUF4-1
CODE
code
FBUF
MAT
Material
SUS316
D
mm
T
R(PT)
mm
TT
Rc(PT)
1/8
L
34.8 mm
B
11 mm
C
17.8 mm
F
15.3 mm
E
3.5 mm
H
27.5 mm
H1
The edge H1
14.00 mm
H2
The edge H2
14 mm
LINK
link
https://www.srdfaa.com/category/39