??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBUS - Copper pipe fittings/pipe fittings
Bill of material
FBUS3
CODE
code
FBUS
MAT
Material
brass
D
Applicable pipe diameter D
mm
L
33 mm
L1
5 mm
L2
14.0 mm
T1
G(PF)
1/8
B
The edge subject
12 mm
M
The edge nut
12 mm
LINK
link
https://www.srdfaa.com/category/39