FT-2A
IMI Bimba Products
Valves
Inch
Manually/Mechanically Operated
4-Way Valves
1/4 NPT (F) Input
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bimba/valves/inch/manually_mechanically_operated/4_way_valves/1_4_nptf_input/fc_1_asmtab.prj},{NB=FT-2A},{PN=FT-2A},{ACTUATOR=Fingertip Lever},{STYLE=3-Way NO},{P=1/8\"},{F=0.32},{PT=7/8\"},{OT=1/8\"},{FR=2lbs.},{A=2.00},{A1=0.25},{A2=0.62},{B=1.75},{B1=0.84},{B2=0.31},{B3=0.09},{C=0.75},{C1=0.38},{D=0.39},{E=0.50},{G=1.42},{X=8},{ASSCFGPRA=ft_2a},{PPATH=fc_1_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
IMI Bimba Products
Description
FC-1, FC-2A, FC-51, FC-52, 3C-1, FC-101, FT-1, FT-2A, FT-4, FT-101, PC-51, PC-51A, PC-52, 4B-1, 4W-1, 201 - General Purpose Cam, Foot, Hand and Button Valves
Bill of material
FT-2A
PN
Part No.
FT-2A
FT-2A
ACTUATOR
Actuator
Fingertip Lever
Fingertip Lever
STYLE
Style
3-Way NO
3-Way NO
P
Port (NPT)
1/8"
1/8"
F
Flow (Cv)
0.32
0.32
Inch
PT
Pre-Travel
7/8"
7/8"
OT
Over Travel
1/8"
1/8"
FR
Force Req. 100 PSI
2lbs.
2lbs.
A
2.00
2.00
Inch
A1
0.25
0.25
Inch
A2
0.62
0.62
Inch
B
1.75
1.75
Inch
B1
0.84
0.84
Inch
B2
0.31
0.31
Inch
B3
0.09
0.09
Inch
C
0.75
0.75
Inch
C1
0.38
0.38
Inch
D
0.39
0.39
Inch
E
0.50
0.50
Inch
G
1.42
1.42
Inch
X
8
8
Inch