??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FC A - FC A-fixings
Bill of material
FC 75A
CODICE
Code
FC 75A
A
122 mm
B
73.5 mm
C
- mm
D
- mm
E
16 mm
D1
80 mm
D2
75.5 mm
D3
11 mm
NDM
6.000 mm
KDM
4.917 mm
KDM1
4.773 mm