??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FC A - FC A-fixings
Bill of material
FC 45A
CODICE
Code
FC 45A
A
86 mm
B
50 mm
C
- mm
D
- mm
E
13 mm
D1
47 mm
D2
45.5 mm
D3
9 mm
NDM
6.000 mm
KDM
4.917 mm
KDM1
4.773 mm