??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
FC361-ZZ_S54433-C112-A1
Bill of material
FC361-ZZ Fire panel (1L, comp)(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
FC361-ZZ Fire panel (1L, comp)
SA110ID05
Product type (ASN)
FC361-ZZ
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
1
SA500ID03
Busprotokolle
SA700ID05
Width
402.0 mm
SA700ID06
Depth
132.0 mm
SA700ID07
Height
372.0 mm
SA700ID08
mass (net)
6.320 kg
LINK
Product link
http://www.siemens.com/btproduct?S54433-C112-A1
SA740ID04
Approval markings
SA810ID03
Order number
S54433-C112-A1
SA810ID04
DataNorm number
S54433-C112-A1
SA810ID06
GTIN number
4047625016142
SA810ID10
Description text
Fire control panel (1-loop) in housing (compact)
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM classcode
EC002685
ETIMCLASSN
ETIM classname
Central fire alarm system
IFCEXPORT
IfcAsExport
IfcUnitaryControlElement.CONTROLPANEL
OMNICLASSNU
Omniclass number
23-29 31 13 11
OMNICLASS
Omniclass title
Main Fire Alarm Control Panels
UNICLASSC
Uniclass code
Pr_75_75_30_29