??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fcb_0402_151a
Bill of material
FCB-0402-151A
PN
Part Number
FCB-0402-151A
DESC
Description
Ferrite Bead, 150 Ohm, 0402 1LN
IRMS
I rms
0,4 A
IMPEDANCE
Impedance
150 Ohm
DCR
0,4 Ohm
MAXHEIGHT
Max Height
0,5 mm
DIMENSIONS
Dimensions Max
1 x 0.5 mm
PACKAGING
Packaging
Bulk