??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fcb_0603_102p
Bill of material
FCB-0603-102P
PN
Part Number
FCB-0603-102P
DESC
Description
Ferrite Bead, 1000 Ohm, 0603 1LN
IRMS
I rms
0,8 A
IMPEDANCE
Impedance
1000 Ohm
DCR
0,25 Ohm
MAXHEIGHT
Max Height
0,8 mm
DIMENSIONS
Dimensions Max
1.6 x 0.8 mm
PACKAGING
Packaging
Bulk