??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fcb_0603_400p
Bill of material
FCB-0603-400P
PN
Part Number
FCB-0603-400P
DESC
Description
Ferrite Bead, 40 Ohm, 0603 1LN
IRMS
I rms
3 A
IMPEDANCE
Impedance
40 Ohm
DCR
0,035 Ohm
MAXHEIGHT
Max Height
0,8 mm
DIMENSIONS
Dimensions Max
1.6 x 0.8 mm
PACKAGING
Packaging
Bulk