??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Berger Tools
Description
FCE - Fixing
Bill of material
FCE-019
ARTNR
FCE-019
A
44.000 mm
B
25.000 mm
C
32.000 mm
E
21.000 mm
F
19.500 mm
G
9.000 mm
H
6.600 mm