??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Veith
Description
FCQ A - FCQ A-fixings
Bill of material
FCQ 50A
CODICE
Code
FCQ 50A
A
70 mm
B
56.5 mm
C
70 mm
D
56.5 mm
E
13 mm
D1
50.5 mm
D2
9 mm
D3
54 mm