??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MOTECK
Description
FD40 - Actuator
Bill of material
FD40-24DF4-160.210-22000R0
SERIES
Series
FD40
IV
Input voltage
24: 24V DC
MOTOR
Motor
MAST
Motor and spindle type
RL
Retracted
mm
Enter value for RL
Retracted
mm
cm
inch
ft
EL
Extended Length
210 mm
FC
Front Connector
RC
Rear connector
POORC
Pivot orientation of rear connector
PORC
Positioning feedback
OP
Option
MP
Motor position
CB
cable
S
Stroke
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
PM
Push Max.(N)
1500 N
PMN
Pull Max.(N)
1500 N
TSN
Typical speed(mm/s)
7.70 mm/s
TSF
Typical speed(mm/s)
5.80 mm/s
TCN
Typical current(A)
0.30 A
TCF
Typical current(A)
2.50 A
BS
Bushings
BS2
Bushings
D
D2
D