您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English (United States)
FDCI222 Input modul 4-IN(0)
Siemens Building Technologies ASIA/PACIFIC Portfolio
Fire safety (EN)
Fire protection systems
Cerberus FIT addressable
Modules
Input/output modules (Cerberus PRO)
FDCI222
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{siemens_bt_ap/firesafetyen/fireprotectionsystems/cerberusfitaddressable/modules/inputoutputmodulescerberuspro/fdci222/fdci222_a5q00001984.prj},{NB=FDCI222 Input modul 4-IN(0)},{SA810ID03=A5Q00001984},{SA700ID05=130.0},{SA700ID06=20.0},{SA700ID07=90.0},{SA700ID08=0.098},{SA810ID15=1.000},{SA010ID04=Siemens Building Technologies ASIA/PACIFIC Portfolio},{SA700ID04=FDCI222 Input modul 4-IN},{SA110ID05=FDCI222},{PREVIEW=../../_pool_/01/7e/a6v10059187.png},{SA400ID03=1},{SA500ID03=},{LINK=http://www.siemens.com/btproduct?A5Q00001984},{SA740ID04=},{SA810ID04=A5Q00001984},{SA810ID06=4047625019471},{SA810ID10=Input module (4 inputs)},{SA810ID14=PCE},{SA010ID06=http://www.siemens.com/buildingtechnologies},{SUPPORTLINK=https://support.industry.siemens.com/cs/ww/en/ps/25261},{SA010ID12=20210428},{ETIMCLASSC=EC001599},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
FDCI222_A5Q00001984
Bill of material
FDCI222 Input modul 4-IN(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
FDCI222 Input modul 4-IN
FDCI222 Input modul 4-IN
SA110ID05
Product type (ASN)
FDCI222
FDCI222
PREVIEW
Preview
../../_pool_/01/7e/a6v10059187.png
../../_pool_/01/7e/a6v10059187.png
LODLEVEL
Low
Low
SA400ID03
Display
1
SA500ID03
Busprotokolle
SA700ID05
Width
130.0
130.0
mm
SA700ID06
Depth
20.0
20.0
mm
SA700ID07
Height
90.0
90.0
mm
SA700ID08
mass (net)
0.098
0.098
kg
LINK
Product link
http://www.siemens.com/btproduct?A5Q00001984
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
A5Q00001984
A5Q00001984
SA810ID04
DataNorm number
A5Q00001984
A5Q00001984
SA810ID06
GTIN number
4047625019471
4047625019471
SA810ID10
Description text
Input module (4 inputs)
Input module (4 inputs)
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM classcode
EC001599
ETIMCLASSN
ETIM classname
Fieldbus, decentr. periphery - digital I/O module
IFCEXPORT
IfcAsExport
IfcAlarm.USERDEFINED
OMNICLASSNU
Omniclass number
23-29 31 23 11
OMNICLASS
Omniclass title
Fire Alarm Central Station Transmitters
UNICLASSC
Uniclass code
Pr_75_70_27_27
SA010ID02
Sheet number of the guideline
99
SA010ID03
Policy issue date (month)
200111
SA100ID04
Product Main Group 1
Fire safety (EN)
Fire safety (EN)
SA110ID04
Product main group 2
Sinteso
Sinteso