??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
FDCIO181-2_S54322-F2-A1
Bill of material
FDCIO181-2 I/O Module (en) (0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
FDCIO181-2 I/O Module (en)
SA110ID05
Main groups of wares
FDCIO181-2
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
95.0 mm
SA700ID06
Depth
23.0 mm
SA700ID07
Height
67.0 mm
SA700ID08
mass (net)
0.100 kg
LINK
Product link
http://www.siemens.com/btproduct?S54322-F2-A1
SA810ID03
Manufacturer’s reference number
S54322-F2-A1
SA810ID04
Datanorm number
S54322-F2-A1
SA810ID06
GTIN number
SA810ID10
Description text
Input/Output Module
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM classcode
EC001767
ETIMCLASSN
ETIM classname
Operating and display device for intrusion detection system
IFCEXPORT
IfcExportAs
IfcAlarm.USERDEFINED
OMNICLASSNU
OmniClass number
23-29 31 23 11
OMNICLASS
OmniClass title
Fire Alarm Central Station Transmitters
UNICLASSC
Pr_75_70_27_27
SA740ID04
Approval markings