??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
FDCL221-M_S54312-F6-A1
Bill of material
FDCL221-M Multi line separator module(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
FDCL221-M Multi line separator module
SA110ID05
Product type (ASN)
FDCL221-M
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
130.0 mm
SA700ID06
Depth
20.0 mm
SA700ID07
Height
90.0 mm
SA700ID08
mass (net)
0.126 kg
LINK
Product link
http://www.siemens.com/btproduct?S54312-F6-A1
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
S54312-F6-A1
SA810ID04
DataNorm number
S54312-F6-A1
SA810ID06
GTIN number
4047625015480
SA810ID10
Description text
Multi-line separator module
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM classcode
EC001767
ETIMCLASSN
ETIM classname
Operating and display device for intrusion detection system
IFCEXPORT
IfcAsExport
IfcJunctionBox.USERDEFINED
OMNICLASSNU
Omniclass number
23-29 31 23 11
OMNICLASS
Omniclass title
Fire Alarm Central Station Transmitters
UNICLASSC
Uniclass code
Pr_75_70_27_27
SA010ID02
Sheet number of the guideline
99
SA010ID03
Policy issue date (month)
200111
SA100ID04
Product Main Group 1
Brandschutz (EN)
SA110ID04
Product main group 2
Cerberus PRO