??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FDLPFG - Joint for oil pressure and water pressure -PT · PF internal thread - Bend type · Male joint
Bill of material
FDLPFG22F
CODE
code
FDLPFG
MAT
Material
S25C
SUR
surface treatment
Chromate gloss finish
NO
No.
T
R(PT)
1/4
F
G(PF)
1/4
L1
L
25 mm
L2
28 mm
LL1
ℓ1
17 mm
LINK
link
https://www.srdfaa.com/category/40