??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
FDO181C_S54320-F11-A2
Bill of material
FDO181C Collective smoke detector(en) (0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
SA110ID05
Main groups of wares
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
100.0 mm
SA700ID06
Depth
100.0 mm
SA700ID07
Height
56.0 mm
SA700ID08
mass (net)
kg
LINK
Product link
http://www.siemens.com/btproduct?S54320-F11-A2
SA810ID03
Manufacturer’s reference number
SA810ID04
Datanorm number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM classcode
EC001763
ETIMCLASSN
ETIM classname
Fire detector
IFCEXPORT
IfcExportAs
IfcSensor.FIRESENSOR
OMNICLASSNU
OmniClass number
23-29 29 13 11
OMNICLASS
OmniClass title
Smoke Detectors
UNICLASSC
Pr_75_75_76_65
SA740ID04
Approval markings