??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 66
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
FEAMS-D0-S - Stainless Steel-Levelling feet with fixing lug
Bill of material
FEAMS-50-M8-40-D0-S
MC
Model Code
WINKEL
°
D1
mm
D2
Thread
D3
13 mm
FORM
Form
D0
AUSF
Type
L1
mm
L8
mm
M
mm
R
15 mm
H1
mm
H3
mm
SW1
17 mm
L9
mm
SW8
mm