??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
FEDAIA - Adjustable mirror
Bill of material
SH9S5ACR
CODE
Code
SH9S5ACR
LODDEST
LOD Destination
LODLEVEL
LOD Level
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
SH9S5ACR
SDESCR1
Very Short Description 1
INDA Mirrors Mi.4mm Shiny bor. SH9S5ACR
SDESCR2
Very Short Description 2
MIRRORS L80xH66xP11
ARTDESC
Article Description
Brand: INDA Serie: MIRRORS Mirrors Mirror (Glass 4 mm) Shiny border Prod. No.: SH9S5ACR L80xH66xP11 Aluminium
INTERCODE
International Codes
EAN-13:8021586729859
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
66 cm
WIDTH
Width
80 cm
DEPTH
Depth
11 cm
WEIGHT
Weight
11 kg
SER
Series
Fedaia
LINE
Line
Mirrors
MOD
Model
SH9S5ACR
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Shiny border
STRUT
Material structure
Aluminium