??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FEPU - Trachea - polyurethane trachea
Bill of material
FEPU4-10-B
CODE
code
FEPU
MAT
texture of material
polyurethane
OD
external diameter
mm
L
Fixed size length (m)
COLOR
Tracheal color
ID
internal diameter
2.5 mm
MBR
Minimum radius of curvature
5 mm
ODTOL
Outer diameter accuracy
+0.1/-0.1 mm
WEI
Weight (kg / M)
0.009
LINK
link
https://www.srdfaa.com/product/1141603220480.html