??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FEPUN - Trachea nylon trachea
Bill of material
FEPUN4-10-B
CODE
code
FEPUN
MAT
texture of material
nylon
OD
external diameter
mm
L
Fixed size length (m)
COLOR
Tracheal color
ID
internal diameter
2.5 mm
MBR
Minimum radius of curvature
10 mm
ODTOL
Outer diameter accuracy
+0.05/-0.05 mm
PHYL
Failure pressure (MPA)
6.0
CYYL
Common pressure (MPA)
2.0
WEI
Weight (kg / M)
0.008
LINK
link
https://www.srdfaa.com/product/1141603220480.html