??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
Honsel-Group
Description
FERO®-LOCK Steel / Steel Dome head - Structural Blind Rivet
Bill of material
Structural Blind Rivet 10795064140
ARTNR
Item number
BEZ
Description of the Product group
HONSEL blind rivet FERO® LOCK steel/steel flat head - high-strength
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Galvanized steel
MAT2
Material pin
Galvanized steel
AU
Execution
Open
KO
Head shape
Dome Head
D
Shaft diameter (d)
6.4 mm
DB1
Bore hole diameter from
6.600 mm
DB2
Bore hole diameter up to
7 mm
KB1
Clamping range from
2.0 mm
KB2
Clamping range up to
mm
SL1
Shaft length (l)
mm
HK
Head height (k)
2.90 mm
DK
Head diameter (dk)
13.5 mm
DM
Mandrel diameter (dm)
4.1 mm
SBK
Min. Shear strength
10500.0 N
ZBK
Min. tensile strength
8200.0 N
M
CAPACITY
250
ZTN
83082000
ECLS
23120402
INFOPDF
Info
PDF