??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Honsel-Group
Description
FERO® Steel / Steel Countersunk Head - Structural Blind Rivet Bolt
Bill of material
Blind Rivet FERO 10797640165
ARTNR
Item number
10797640165
BEZ
Description of the Product group
HONSEL-Blindniet FERO®-BOLT Stahl / Stahl Senkkopf (hochfest)
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Galvanized steel
MAT2
Material pin
Galvanized steel
AU
Execution
Open
KO
Head shape
Countersunk Head
D
Shaft diameter (d)
6.4 mm
DB1
Bore hole diameter from
6.600 mm
K
head length
2.4 mm
KB1
Clamping range from
3.2 mm
KB2
Clamping range up to
12.1 mm
SL1
Shaft length (l)
16.5 mm
SL2
max. Shaft length (l1)
27.00 mm
HK
Head height (k)
2.40 mm
DK
Head diameter (dk)
10.0 mm
DM
Mandrel diameter (dm)
3.9 mm
SBK
Min. Shear strength
11000.0 N
ZBK
Min. tensile strength
9500.0 N
KGS
Weight/pcs
7.960 kg
M
CAPACITY
250
INFOPDF
Info
PDF
EAN
4016111932068
ZTN
83082000
ECLS
23120402