??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Automation
Description
FET632 Electromagnetic Flowmeter - remote transmitter, for ProcessMaster / HygienicMaster
Bill of material
FET632.Y0.F1.70.A.0.G0
BESTNR
Order Code
FET632
EXP
Explosion Protection Certification
BAU
Housing Type / Housing Material / Cable Glands
PCL
Protection Class Transmitter / Protection Class Sensor
PS
Power Supply
DIS
Display
AUS
Outputs
OC1
Option Card 1
OC2
Option Card 2
SIL
SIL Certificate
SRC
Shipping Register Certificate
CERT02
Potable Water and Food & Beverage Approvals
CERT03
Other Explosion Protection Certifications and other Approvals
OPT
Other Options
DOK
Documentation Language
PL
Device Identification Plate
TEMP
Temperature Range of Installation / Ambient Temperature Range
MOUNT
Remote Transmitter Mounting Kit
SW
Transmitter Software Function Package
COPT
Communication Options activated
TYPE
Connector Type