??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FFAS, FFASTS, FFASKS - Factory Frames
Bill of material
FFAS28-60
PN
Part Number
FFAS28-60
TYPE
Type
FFAS
MAT
Material
A6N01SS-T5
ST
Surface Treatment
Anodize
NO
No.
28
TS
Type Selection
L
L Length (1mm Increment for Configurable)
mm
Enter value for L
L Length (1mm Increment for Configurable)
mm
cm
inch
ft
MASS
Mass
0.42 kg/m(pc.)
SA
Sectional Area
155.6 mm**2
LLX
Geometrical Moment of Inertia lx
1.11x10**4 mm**4
LLY
Geometrical Moment of Inertia ly
1.12x10**4 mm**4