??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
FREEGES
Description
FFC175-400W - Ball screw drive
Bill of material
FFC175-05-100-PC-P40-A1-C
MODEL
FFC175
BL
mm
STROKE
mm
Enter value for STROKE
mm
cm
inch
ft
MP
MB
MOTORPOWER
BRAKE
IP
ACCURACY
L
542.00
A
50
M
1
N
6 PCS
KG
13.39
ML
Maximum load
120 KG
REPEATABILITY
Repeatability
±0.01 mm
MS
行程超过750时,会产生螺杆偏摆,此时请将速度调降。
2000 mm/s
TYPE
DZ