??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
FFC2C05 - Side entry
Bill of material
FFC2C05-04-G
OC
Order code
FFC2C05-04-G
NOC
Number of Contacts
CP
Contact Plating
G=Gold Flash over all
A
8.20 mm
B
1.50 mm
C
2.57 mm
D
6.80 mm
E
4.37 mm
WEB
Website Link
https://gct.co/connector/FFC2C05
REV
Revision
A
REVDAT
Revision Date
17.01.2020
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here