??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FFCNF - Quick connector - female connector
Bill of material
FFCNF4-1
CODE
code
FFCNF
MATB
Material of threaded part
brass
SURB
Surface treatment of threaded part
Electroless nickel plating
MATC
Ring material
PBT
D
mm
NOM
Nominal model
A
24.4 mm
B
11 mm
H
Opposite side of hexagon socket
13 mm
RC
Thread size
Rc1/8
MM
Effective cross-sectional area (mm2)
3.2
WEI
Weight (g)
13.5
LINK
link
https://www.srdfaa.com/product/1443173856848.html