??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FFCNLS - Quick connector - outer hexagon connector
Bill of material
FFCNLS4-M5
CODE
code
FFCNLS
MATB
Material of threaded part
SUS304
MATC
Ring material
PBT
D
mm
NOM
Nominal model
A
21.5 mm
H2
Opposite dimension
10 mm
M
Thread size
M5×0.8 mm
MM
Effective cross-sectional area (mm2)
4.0
WEI
Weight (g)
6.0
LINK
link
https://www.srdfaa.com/product/1441914306976.html