??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FFCRS - Quick connector - cross connector
Bill of material
FFCRS4-4
CODE
code
FFCRS
MAT
texture of material
PBT
D1D2
C1
14.6 mm
C2
14.6 mm
D
3.2 mm
E1
17.4 mm
E2
17.4 mm
F
7.3 mm
G
10.5 mm
WEI
Weight (g)
8.5
LINK
link
https://www.srdfaa.com/product/1444342895424.html