??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FFCVP - Quick coupler - manual valve - check valve
Bill of material
FFCVP4-M5-A
CODE
FFCVP
MAT1
Resin body
PBT
MAT2
Material of metal part
Brass (electroless nickel plating)
MAT3
O-ring material
Nitrile rubber
D
Tube diameter
mm
NOM
Nominal model selection
FD
Flow direction selection
T
Thread size
M5×0.8
A
3
B
24.2
L
21.2
P
9
H
(Opposite edge distance)
8
X
9.8
Y
7.8
SA
Effective cross-sectional area
2.6 mm²
WEI
The weight of the
4.3 g
LINK
link
https://www.srdfaa.com/category/41