??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FFEFE - Quick connector - 45 ° connector
Bill of material
FFEFE4-1
CODE
code
FFEFE
MATB
Material of threaded part
C3604 (brass)
SURB
Surface treatment of threaded part
Electroless nickel plating
MATC
Ring material
PBT
D
mm
NOM
Nominal model
A
17.1 mm
B
16.3 mm
C
9.0 mm
H
Opposite edge distance
10 mm
M
Thread size
R1/8 mm
MM
Effective cross-sectional area (mm2)
4.4
WEI
Weight (g)
6.5
LINK
link
https://www.srdfaa.com/product/1443228157328.html