??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FFELL - Quick connector - male elbow
Bill of material
FFELL4-M5
CODE
code
FFELL
MATB
Material of threaded part
brass
SURB
Surface treatment of threaded part
Electroless nickel plating
MATC
Ring material
PBT
D
mm
NOM
Nominal model
A
17.1 mm
B
14.6 mm
C
9.0 mm
H
Opposite edge distance
9 mm
M
Thread size
M5×0.8 mm
MM
Effective cross-sectional area (mm2)
3.2
WEI
Weight (g)
4.6
LINK
link
https://www.srdfaa.com/product/1441936056032.html