??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FFELLS - Quick connector - male elbow
Bill of material
FFELLS4-M5-B
CODE
code
FFELLS
MATB
Material of threaded part
SUS304
MATC
Ring material
PBT
D
mm
NOM
Nominal model
COLOR
Body color
A
18.0 mm
B
15.0 mm
C
10.0 mm
H
Opposite edge distance
8 mm
M
Thread size
M5×0.8 mm
MM
Effective cross-sectional area (mm2)
3.2
WEI
Weight (g)
5.0
LINK
link
https://www.srdfaa.com/product/1442025895936.html