??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FREEGES
Description
FFH65-400W - Belt Drive
Bill of material
FFH65-125-100-DL-P40-B1
MODEL
Model
FFH65
IEAD
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
MP
Motor Posistion
MB
Motor Brand
MOTORPOWER
Motor POWER
PCS
BRAKE
Brake
IP
INDUCTIVEPOSITION
PCS
L
470.00 mm
KG
3.70
ML
Maximum load
10 KG
REPEATABILITY
Repeatability
±0.10 mm
MS
2600 mm/s
TYPE
DZ