??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FFHVU - Manual valve
Bill of material
FFHVU4-2
CODE
FFHVU
D
Tube diameter
mm
VS
Selector valve
COLOR
Handle color selection
E1
17.0 mm
E2
40.5 mm
P
p
10.0
P1
16.5
B
25.8 mm
F1
18
F2
8
SA
Effective cross-sectional area
3.4 mm²
WEI
The weight of the
24 g
LINK
link
https://www.srdfaa.com/category/41.html