??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FFLCN - Quick connector - L-type long plug
Bill of material
FFLCN4-4
CODE
code
FFLCN
MAT
texture of material
PBT
NO
No.
D1
pipe diameter
4 mm
D2
pipe diameter
4 mm
B
25.5 mm
C1
14.4 mm
C2
15.3 mm
E
16.8 mm
G
10.5 mm
L
15.5 mm
WEI
Weight (g)
2.5
LINK
link
https://www.srdfaa.com/product/1444342895424.html