??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FFSB - Quick connector - isolated connector
Bill of material
FFSB4-1
CODE
code
FFSB
MATB
Material of threaded part
brass
SURB
Surface treatment of threaded part
Electroless nickel plating
MATC
Ring material
PBT
D
mm
NOM
Nominal model
A
25.1 mm
B
11 mm
H1
Opposite edge distance
14 mm
H2
Opposite edge distance
14 mm
M
Thread size (m * pitch)
M12×1.0
RC
Thread size
Rc1/8
MM
Effective cross-sectional area (mm2)
3.2
WEI
Weight (g)
18.0
LINK
link
https://www.srdfaa.com/product/1443177925392.html